{fabory/1_bolts_and_hex_cap_screws/din_6921.prj},{NB=Sechskantschraube DIN 6921 M10x60 51018.100.060(High)},{CNSORDERNO=51018.100.060},{D=10},{L=60.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=50.900},{P=1.500},{BX1=26.000},{BX2=32.000},{BX3=0.000},{C=1.500},{S=15.000},{R=0.400},{K=9.200},{DC=22.300},{DW=19.600},{E=16.500},{F=2.000},{R1=0.400},{DA=11.200},{DD=0},{SKD2=2.000},{SDDP=7.000},{SDZ1=2.500},{NENNID=M10x60},{BRAND=Fabory},{STANDARD=DIN ≈6921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Hex flange bolt},{BASICMATERIAL=Stainless steel},{GRADE=A2-70},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162;EN≈1665;ASME≈B18.2.3.4M},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.