{fabory/1_bolts_and_hex_cap_screws/din_6921.prj},{NB=Sechskantschraube DIN 6921 M14x45 04132.140.045(High)},{CNSORDERNO=04132.140.045},{D=14},{L=45.000},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=80.000},{P=2.000},{BX1=34.000},{BX2=40.000},{BX3=0.000},{C=2.100},{S=18.000},{R=0.600},{K=12.800},{DC=30.500},{DW=27.600},{E=19.860},{F=3.000},{R1=0.600},{DA=15.700},{DD=0},{SKD2=2.000},{SDDP=10.000},{SDZ1=3.500},{NENNID=M14X45},{BRAND=Fabory},{STANDARD=DIN 6921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hex flange bolt},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162,EN≈1665,ASME≈B18.2.3.4M},{ADDITIONALINFO=},{ROHS=Y},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.