Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 604 DIN 555 Mu - Flat countersunk nib bolts, with hexagon nut DIN 555
Bill of material
Flat countersunk nib bolt DIN 604 DIN 555 M10x60-Mu
CNSORDERNO
Article Number
08070.100.060
NENNID
Short description
M10X60
D
Nominal thread diameter
10 mm
L
Nominal length
60 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 604/555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nib bolt with nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
≥4.6
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.04880 kg
COMPARABLESTAN
Comparable standards
BS4933/-,NEN2355/697,NF- / E25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492549341
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-12-90
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08070100060
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
B
Thread length
26.000 mm
BX1
B for L <= 125
26.000 mm
BX2
B for 125<L<=200
32.000 mm
BX3
B for L > 200
45.000 mm
DK
Head diameter max.
19.650 mm
K
Head height
5.500 mm
DS
Diameter of the unthreaded shank max.
10.000 mm
LS
Shank length min.
26.500 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
34.000 mm
G
Max.
3.200 mm
I
min.
4.200 mm
A
Head angle max.
95.000 Grad
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices