Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 603 - Cup head square neck bolts
Bill of material
Cup square neck bolt DIN 603 M5x110
CNSORDERNO
Article Number
51501.050.110
NENNID
Short description
M5X110
D
Nominal thread diameter
5 mm
L
Nominal length
110 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈603
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Carriage bolt fully threaded
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01504 kg
COMPARABLESTAN
Comparable standards
ISO≈8677
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494109550
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-01-19
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/51501050110
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.019 mm
P
Threaded pitch
0.800 mm
B
Thread length
16.000 mm
BX1
B for L <= 125
16.000 mm
BX2
B for 125<L<=200
22.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length min.
90.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
94.000 mm
DK
Head diameter max.
13.550 mm
DS
Diameter of the unthreaded shank max.
5.000 mm
C
Height of plate lug (or thickness of the flange or collar) max.
4.100 mm
K
Head height max.
3.300 mm
RF
Radius of curvature of the lens head ~
10.700 mm
R
Transition radius under head max.
0.500 mm
R1
Max.
0.750 mm
V
Max.
5.480 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices