Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 479 - Square screws with short dog point
Bill of material
Square screw DIN 479 M20x50
CNSORDERNO
Article Number
01030.200.050
NENNID
Short description
M20X50
D
Nominal thread diameter
20.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 479
THREAD
Thread (long)
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
TYPE
Type
Square head bolt with dog point
BASICMATERIAL
Basic material
Steel
GRADE
Material / Grade
8.8
SURFACETREATME
Surface treatment (long)
Plain
HEADSHAPE
Head shape
Square head
DRIVINGFEATURE
Driving feature
Square head
COLOR
Color
CNSMASSEXACT
Nett weight
0.17600 kg
COMPARABLESTAN
Comparable standards
NFE25-134
ADDITIONALINFO
Additional information
mm
ROHS
RoHs
Y
APPROVAL
Approval
mm
EANCODE
EAN code
8715492017604
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-21
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/01030200050
PACKAGING
Packaging Unit
25 PCS
K
Head height
20.000 mm
P
Threaded pitch
2.500 mm
S
Across-flats-dimension max.
22.000 mm
COMMODITYCODE
Commodity code
7318159091
NENN
M20x50
D3
Thread core diameter
16.933 mm
A
Distance from the last full form thread to the bearing face max.
7.500 mm
B
Thread length
37.500 mm
X
Length of the thread run-out
6.300 mm
DP
Diameter of the flat max.
15.000 mm
E
Width across corners max.
28.000 mm
R
Transition radius under head min.
0.800 mm
Z
Length of the pin min.
5.000 mm
RB
Shank radius
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices