Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 479 - Square screws with short dog point
Bill of material
Square screw DIN 479 M12x90
CNSORDERNO
Article Number
01030.120.090
NENNID
Short description
M12X90
D
Nominal thread diameter
12.000 mm
L
Nominal length
90.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 479
THREAD
Thread (long)
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
TYPE
Type
Square head bolt with dog point
BASICMATERIAL
Basic material
Steel
GRADE
Material / Grade
8.8
SURFACETREATME
Surface treatment (long)
Plain
HEADSHAPE
Head shape
Square head
DRIVINGFEATURE
Driving feature
Square head
COLOR
Color
CNSMASSEXACT
Nett weight
0.08120 kg
COMPARABLESTAN
Comparable standards
NFE25-134
ADDITIONALINFO
Additional information
mm
ROHS
RoHs
Y
APPROVAL
Approval
mm
EANCODE
EAN code
8715492017390
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-21
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/01030120090
PACKAGING
Packaging Unit
50 PCS
K
Head height
12.000 mm
P
Threaded pitch
1.750 mm
S
Across-flats-dimension max.
13.000 mm
COMMODITYCODE
Commodity code
7318159091
NENN
M12x90
D3
Thread core diameter
9.853 mm
A
Distance from the last full form thread to the bearing face max.
5.250 mm
B
Thread length
81.750 mm
X
Length of the thread run-out
4.300 mm
DP
Diameter of the flat max.
8.500 mm
E
Width across corners max.
17.000 mm
R
Transition radius under head min.
0.600 mm
Z
Length of the pin min.
3.000 mm
RB
Shank radius
0.600 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices