Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 15237 - Seating screws
Bill of material
Seating screw DIN 15237 M10x40
LINA
Seating screw DIN 15237 M10x40
CNSORDERNO
Article Number
51505.100.040
NENNID
Short description
M10X40
D
Nominal thread diameter
10 mm
L
Nominal length
40 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 15237
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Seating screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.04870 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492294159
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-90
UNSPSC
31161500
ETIM
EC002387
URL
https://www.fabory.com/en-GB/p/51505100040
PACKAGING
Packaging Unit
5 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
B
Thread length
20 mm
X1
Length of the thread run-out
3.800 mm
DK
35 mm
A
25 mm
C
max.
1.0 mm
G
6.0 mm
K
Head height max.
4.5 mm
R1
Radius
35 mm
D2
15.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices