{fabory/13_systems_furniture_and_securit_fasteners/din_6379.prj},{NB=Stiftschraube DIN 6379 M16x125 16226.160.125(High)},{CNSORDERNO=16226.160.125},{D=16.000},{L=125},{PACKAGING=10},{VARIANT=1},{FABNETWEIGHT=160.000},{P=2.000},{B1=19.000},{B2=75.000},{X1=5.000},{F=0.000},{NENNID=M16X125 (75)},{BRAND=Fabory},{STANDARD=DIN 6379},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=4020772081423},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-03},{UNSPSC=31161610},{ETIM=EC002391},{FAB_NENN=M16x125},{FAB_GEO=b1=19;b2=63;Diameter (d)=M16;Length (L)=100;P=2},{FAB_ARTICLENUMBER=16226.160.125},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.