{fabory/12_engineering_parts_machine_parts/din_5401.prj},{NB=Kugel DIN 5401 11.112 66920.011.112(High)},{CNSORDERNO=66920.011.112},{FABNETWEIGHT=5.700},{VARIANT=0},{PACKAGING=1},{DW=11.112},{WEIGHT=5.64000},{NENNID=11,112MM},{BRAND=Fabory},{STANDARD=DIN ?5401},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=AISI304 not hardened HRc 25-29},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO3290},{ADDITIONALINFO=packed per piece},{ROHS=Y},{APPROVAL=},{EANCODE=8715492893765},{INTRASTATCODE=84829190},{ECLASS=23-05-91-01},{UNSPSC=27111900},{ETIM=EC010448},{FAB_NENN=11.112},{FAB_GEO=Diameter (d)=11.112},{FAB_ARTICLENUMBER=66920.011.112},{DWIN=7/16},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.