Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1480 - Forged turnbuckles (open form)
Bill of material
Turnbuckle DIN 1480 SP-M16
CNSORDERNO
Article Number
16152.160.001
NENNID
Short description
M16
D
Thread diameter
16 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1480
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Min.330N/mm�
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.41000 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077217515
INTRASTATCODE
Intrastat
7326909890
ECLASS
eClass
23-13-01-01
UNSPSC
31162405
ETIM
EC010592
URL
https://www.fabory.com/en-GB/p/16152160001
PACKAGING
Packaging Unit
1 PCS
P
Pitch
2.00 mm
E
Width
42 mm
D2
Bolt thread diameter
27 mm
F
Width
20 mm
H
Cross section min.
14 mm
L1
Overal length
170 mm
M1
Length min.
27 mm
M2
Bolt length max.
14 mm
NSB
Adjustability
110 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices