{fabory/11_hook_and_eye_products/din_1480.prj},{NB=Spannschlossmutter DIN 1480 SP-M10 16150.100.001(High)},{CNSORDERNO=16150.100.001},{D=10},{VARIANT=0},{PACKAGING=5},{FABNETWEIGHT=149.000},{P=1.50},{E=30},{D2=18},{F=14},{H=9},{L1=125},{M1=18},{M2=9},{NSB=85},{NENNID=M10 zinc},{BRAND=Fabory},{STANDARD=DIN 1480},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=Min.330N/mm�},{SURFACETREATME=Zinc plated/Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=ISO metric},{ROHS=Y},{APPROVAL=},{EANCODE=8715492584953},{INTRASTATCODE=7326909890},{ECLASS=23-13-01-01},{UNSPSC=31162405},{ETIM=EC010592},{FAB_NENN=SP-M10},{FAB_GEO=Diameter (d-D)=M10;e=30;L1=125;P=1.5},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.