Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 529 E - Masonry bolts, form E
Bill of material
Masonry bolt DIN 529 E M20x200
CNSORDERNO
Article Number
20750.200.200
NENNID
Short description
M20X200
D
Nominal thread diameter
20 mm
L
Overal length
200 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 529 E
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
E
TYPE
Type
Masonry bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
3.6
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.55000 kg
COMPARABLESTAN
Comparable standards
NEN2328 E
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492610133
INTRASTATCODE
Intrastat
7318154290
ECLASS
eClass
23-11-06-06
UNSPSC
31161601
ETIM
EC002388
URL
https://www.fabory.com/en-GB/p/20750200200
PACKAGING
Packaging Unit
5 PCS
D3
Thread core diameter
16.933 mm
P
Threaded pitch
2.50 mm
B
Thread length +2 / 0
50 mm
A
±3
40 mm
C
±5
100 mm
X1
Thread rudiment
6.3 mm
E
Min.
85 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices