OK
??
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
Nederlands
English
QA Seal Information
Catalog: Fabory
Created: 19.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 921 - Slotted pan head screws with large head
Fabory
6 Screws
CAD model selection
(fabory/6_screws/din_921.prj)({NB=Flachkopfschraube DIN 921 M5x6 24649.050.006(High)},{CNSORDERNO=24649.050.006},{D=5},{L=6},{PACKAGING=100},{VARIANT=0.000},{FABNETWEIGHT=5.050},{P=0.800},{DK=16.0},{V=0.70},{K=2.7},{N=1.20},{R=0.20},{T=1.60},{NENNID=M5X6},{BRAND=Fabory},{STANDARD=DIN 921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=5.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077228351},{INTRASTATCODE=7318155890},{ECLASS=23-11-01-01},{UNSPSC=31161504},{ETIM=},{FAB_NENN=M5x6},{LOD=High})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
A
Max.
[mm]
DK
Head diameter max.
[mm]
V
Height of chamfer at screw head ~
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature max.
[mm]
51208.020.002
M2X2
2
2
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00023
Y
8715494124201
73181552
23-11-01-01
31161504
100
1.509
0.400
0.8
6.0
0.30
1.2
0.50
0.10
0.80
51208.020.003
M2X3
2
3
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00029
Y
8715494124218
73181552
23-11-01-01
31161504
100
1.509
0.400
0.8
6.0
0.30
1.2
0.50
0.10
0.80
51208.020.004
M2X4
2
4
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00030
Y
8715494124225
73181552
23-11-01-01
31161504
100
1.509
0.400
0.8
6.0
0.30
1.2
0.50
0.10
0.80
51208.020.005
M2X5
2
5
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00034
Y
8715494124232
73181552
23-11-01-01
31161504
100
1.509
0.400
0.8
6.0
0.30
1.2
0.50
0.10
0.80
24648.030.004
M3X4
3
4
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00080
Y
8717077227996
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24649.030.004
M3X4
3
4
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00080
Y
8717077228245
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
51208.030.004
M3X4
3
4
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00077
Y
8715494124249
73181552
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24648.030.005
M3X5
3
5
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00087
Y
8717077228009
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24649.030.005
M3X5
3
5
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00080
Y
8717077228252
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
51208.030.005
M3X5
3
5
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00080
Y
8715494124256
73181552
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24648.030.006
M3X6
3
6
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00093
Y
8717077228016
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24649.030.006
M3X6
3
6
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00080
Y
8717077228269
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
51208.030.006
M3X6
3
6
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00087
Y
8715494124263
73181552
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24648.030.008
M3X8
3
8
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00100
Y
8717077228023
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24648.030.010
M3X10
3
10
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00166
Y
8717077228030
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24649.030.008
M3X8
3
8
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00100
Y
8717077228276
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24649.030.010
M3X10
3
10
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00166
Y
8717077228283
7318155890
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
51208.030.008
M3X8
3
8
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00093
Y
8715494124270
73181552
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
51208.030.010
M3X10
3
10
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00105
Y
8715494124287
73181552
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
51208.030.012
M3X12
3
12
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00117
Y
8715494124294
73181552
23-11-01-01
31161504
100
2.387
0.500
1.0
8.0
0.45
1.8
0.80
0.10
1.15
24648.040.005
M4X5
4
5
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00234
Y
8717077228047
7318155890
23-11-01-01
31161504
100
3.141
0.700
1.4
12.0
0.60
2.4
1.00
0.20
1.50
24649.040.005
M4X5
4
5
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00234
Y
8717077228290
7318155890
23-11-01-01
31161504
100
3.141
0.700
1.4
12.0
0.60
2.4
1.00
0.20
1.50
51208.040.005
M4X5
4
5
Fabory
DIN 921
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00228
Y
8715494124300
73181552
23-11-01-01
31161504
100
3.141
0.700
1.4
12.0
0.60
2.4
1.00
0.20
1.50
24648.040.006
M4X6
4
6
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00249
Y
8717077228054
7318155890
23-11-01-01
31161504
100
3.141
0.700
1.4
12.0
0.60
2.4
1.00
0.20
1.50
24649.040.006
M4X6
4
6
Fabory
DIN 921
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00249
Y
8717077228306
7318155890
23-11-01-01
31161504
100
3.141
0.700
1.4
12.0
0.60
2.4
1.00
0.20
1.50
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices