OK
??
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
Nederlands
English
QA Seal Information
Catalog: Fabory
Created: 19.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 920 - Slotted pan head screws with small head
Fabory
6 Screws
CAD model selection
(fabory/6_screws/din_920.prj)({NB=Flachkopfschrauben DIN 920 M4x4 51207.040.004(High)},{CNSORDERNO=51207.040.004},{D=4},{L=4},{PACKAGING=500},{VARIANT=0.000},{FABNETWEIGHT=0.001},{P=0.700},{A=1.400},{BX=12.000},{DK=5.500},{DS=4.000},{F=0.600},{K=2.400},{N=0.600},{R=0.200},{T=1.500},{X=0.900},{NENNID=M4X4},{BRAND=Fabory},{STANDARD=DIN 920},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494612906},{INTRASTATCODE=73181552},{ECLASS=23-11-01-02},{UNSPSC=31161504},{ETIM=},{FAB_NENN=M4x4},{LOD=High})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
A
max.
[mm]
B
Thread length +2/-0
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
F
Chamfer ~
[mm]
K
Head height
[mm]
N
Width of slot max.
[mm]
R
Transition radius under head max.
[mm]
T
Depth of the driving feature max.
[mm]
X
max.
[mm]
51207.020.004
M2X4
2
4
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00011
Y
8715494124010
73181552
23-11-01-02
31161504
500
1.509
0.400
0.800
3.200
2.800
2.000
0.300
1.200
0.300
0.100
0.800
0.500
51207.020.006
M2X6
2
6
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00000
Y
8715494612869
73181552
23-11-01-02
31161504
500
1.509
0.400
0.800
5.200
2.800
2.000
0.300
1.200
0.300
0.100
0.800
0.500
51207.020.008
M2X8
2
8
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00000
Y
8715494612876
73181552
23-11-01-02
31161504
500
1.509
0.400
0.800
7.200
2.800
2.000
0.300
1.200
0.300
0.100
0.800
0.500
51207.020.010
M2X10
2
10
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00000
Y
8715494612883
73181552
23-11-01-02
31161504
500
1.509
0.400
0.800
6.000
2.800
2.000
0.300
1.200
0.300
0.100
0.800
0.500
24646.030.003
M3X3
3
3
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00027
Y
8717077227682
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
2.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.003
M3X3
3
3
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00027
Y
8717077227866
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
2.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.004
M3X4
3
4
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00031
Y
8717077227699
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
3.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.004
M3X4
3
4
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00033
Y
8717077227873
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
3.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
51207.030.004
M3X4
3
4
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00032
Y
8715494124027
73181552
23-11-01-02
31161504
500
2.387
0.500
1.000
3.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.005
M3X5
3
5
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00036
Y
8717077227705
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
4.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.005
M3X5
3
5
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00036
Y
8717077227880
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
4.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
51207.030.005
M3X5
3
5
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00036
Y
8715494124034
73181552
23-11-01-02
31161504
500
2.387
0.500
1.000
4.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.006
M3X6
3
6
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00040
Y
8717077227712
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
5.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.006
M3X6
3
6
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00040
Y
8717077227897
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
5.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
51207.030.006
M3X6
3
6
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00040
Y
8715494124041
73181552
23-11-01-02
31161504
500
2.387
0.500
1.000
5.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.008
M3X8
3
8
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00049
Y
8717077227729
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
7.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.008
M3X8
3
8
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00049
Y
8717077227903
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
7.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
51207.030.008
M3X8
3
8
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00048
Y
8715494124058
73181552
23-11-01-02
31161504
500
2.387
0.500
1.000
7.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.010
M3X10
3
10
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00057
Y
8717077227736
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.010
M3X10
3
10
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00057
Y
8717077227910
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
51207.030.010
M3X10
3
10
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00055
Y
8715494124065
73181552
23-11-01-02
31161504
500
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.012
M3X12
3
12
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00068
Y
8717077227743
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24647.030.012
M3X12
3
12
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Zinc plated
Pan head
Slotted
0.00068
Y
8717077227927
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
51207.030.012
M3X12
3
12
Fabory
DIN 920
Metric thread
Machine screw
Stainless steel
A2
Pan head
Slotted
0.00000
Y
8715494612890
73181552
23-11-01-02
31161504
500
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
24646.030.016
M3X16
3
16
Fabory
DIN 920
Metric thread
Right
Machine screw
Steel
5.8
Plain
Pan head
Slotted
0.00086
Y
8717077227750
7318155890
23-11-01-02
31161504
100
2.387
0.500
1.000
9.000
4.000
3.000
0.450
1.800
0.500
0.100
1.150
0.700
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices