OK
??
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
Nederlands
English
QA Seal Information
Catalog: Fabory
Created: 19.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 915 - Hexagon socket set screws with dog point
Fabory
2 Socket products & Set screws
CAD model selection
(fabory/2_socket_products_and_set_screws/din_915.prj)({NB=Gewindestift DIN 915 M8x16 07820.080.016(High)},{CNSORDERNO=07820.080.016},{D=8.000},{L=16.000},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=3.580},{P=1.250},{DP=5.500},{E=4.580},{S=4.000},{TX=5.000},{ZX=4.300},{NENNID=M8X16},{BRAND=Fabory},{STANDARD=DIN 915},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=45H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO4028,ASMEB18.3.6M,BS4168-4,NEN2344,NFE27-182},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492161284},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{FAB_NENN=M8x16},{LOD=High})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DP
Diameter of the flat max.
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature min.
[mm]
Z
Length of the pin max.
[mm]
51230.020.003
M2X3
2.000
3.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00004
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121804
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
1.000
0.900
0.800
0.750
51230.020.004
M2X4
2.000
4.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494613491
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
1.000
0.900
1.700
1.250
51230.020.005
M2X5
2.000
5.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00007
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121811
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
1.000
0.900
1.700
1.250
51230.020.006
M2X6
2.000
6.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00009
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121828
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
1.000
0.900
1.700
1.250
51230.020.008
M2X8
2.000
8.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494613507
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
1.000
0.900
1.700
1.250
51230.020.012
M2X12
2.000
12.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494613514
73181535
23-11-03-02
31161518
EC002390
500
1.509
0.400
1.000
0.900
1.700
1.250
51230.025.003
M2,5X3
2.500
3.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494613521
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
1.200
0.880
51230.025.004
M2,5X4
2.500
4.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00010
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121835
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
1.200
0.880
51230.025.005
M2,5X5
2.500
5.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00012
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121842
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
2.000
1.500
51230.025.006
M2,5X6
2.500
6.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00015
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121859
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
2.000
1.500
51230.025.008
M2,5X8
2.500
8.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00020
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121866
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
2.000
1.500
51230.025.010
M2,5X10
2.500
10.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494613538
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
2.000
1.500
51230.025.012
M2,5X12
2.500
12.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00030
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121873
73181535
23-11-03-02
31161518
EC002390
500
1.948
0.450
1.500
1.300
2.000
1.500
07820.030.003
M3X3
3.000
3.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00010
ISO4028,ASMEB18.3.6M,BS41...
Y
8715492160782
7318154890
23-11-03-02
31161518
EC002390
200
2.387
0.500
2.000
1.500
1.200
1.000
07820.030.004
M3X4
3.000
4.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00014
ISO4028,ASMEB18.3.6M,BS41...
Y
8715492160799
7318154890
23-11-03-02
31161518
EC002390
200
2.387
0.500
2.000
1.500
1.200
1.000
07820.030.005
M3X5
3.000
5.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00018
ISO4028,ASMEB18.3.6M,BS41...
Y
8715492160805
7318154890
23-11-03-02
31161518
EC002390
200
2.387
0.500
2.000
1.500
1.200
1.000
51230.030.003
M3X3
3.000
3.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00012
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494121880
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
1.200
1.000
51230.030.004
M3X4
3.000
4.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00014
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494113847
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
1.200
1.000
51230.030.005
M3X5
3.000
5.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00016
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494113854
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
1.200
1.000
55230.030.004
M3X4
3.000
4.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A4
Hexagon socket
0.00014
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494098847
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
1.200
1.000
55230.030.005
M3X5
3.000
5.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A4
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494614504
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
1.200
1.000
07820.030.006
M3X6
3.000
6.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00021
ISO4028,ASMEB18.3.6M,BS41...
Y
8715492160812
7318154890
23-11-03-02
31161518
EC002390
200
2.387
0.500
2.000
1.500
2.000
1.750
07821.030.006
M3X6
3.000
6.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Steel
45H
Zinc plated
Hexagon socket
0.00002
ISO4028,ASMEB18.3.6M,BS41...
Y
8717077213777
7318154890
23-11-03-02
31161518
EC002390
200
2.387
0.500
2.000
1.500
2.000
1.750
51230.030.006
M3X6
3.000
6.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A2
Hexagon socket
0.00000
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494613545
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
2.000
1.750
55230.030.006
M3X6
3.000
6.000
Fabory
DIN 915
Metric thread
Right
Socket set screw
Stainless steel
A4
Hexagon socket
0.00019
ISO4028,ASMEB18.3.6M,BS41...
Y
8715494098854
73181535
23-11-03-02
31161518
EC002390
500
2.387
0.500
2.000
1.500
2.000
1.750
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices