OK
??
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
Nederlands
English
QA Seal Information
Catalog: Fabory
Created: 19.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 605 DIN 555 Mu - Flat countersunk square neck bolts (with long square), with hexagon nut DIN 555
Fabory
1 Bolts
CAD model selection
(fabory/1_bolts_and_hex_cap_screws/din_605_din_555_mu_asmtab.prj)({NB=Senkschraube DIN 605 DIN 555 M8x40-Mu 08206.080.040(High)},{CNSORDERNO=08206.080.040},{D=8},{L=40},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=23.300},{P=1.250},{BX1=22.000},{BX2=28.000},{BX3=41.000},{DK=20.650},{DS=8.000},{F=9.450},{R=1.200},{V=8.580},{NENNID=M8X40},{BRAND=Fabory},{STANDARD=DIN 605/555 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Plow bolt flat head with nut},{BASICMATERIAL=Steel},{GRADE=4.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS4933/-,NF- / E25-402},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492553416},{INTRASTATCODE=7318159590},{ECLASS=23-11-12-90 },{LOD=High})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
F
Chamfer max.
[mm]
R
Transition radius under head max.
[mm]
V
max.
[mm]
08006.060.030
M6X30
6
30
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.001
BS4933/-,NF- / E25-402
Y
8717077287600
7318159590
23-11-12-90
31161612
EC002346
500
4.773
1.000
17.500
18.000
24.000
0.000
16.550
6.000
0.000
12.500
7.450
0.900
6.480
08206.060.030
M6X30
6
30
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.009
BS4933/-,NF- / E25-402
Y
8715492553355
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
17.500
18.000
24.000
0.000
16.550
6.000
0.000
12.500
7.450
0.900
6.480
08006.060.035
M6X35
6
35
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.001
BS4933/-,NF- / E25-402
Y
8717077287617
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
22.500
18.000
24.000
0.000
16.550
6.000
0.000
12.500
7.450
0.900
6.480
08206.060.035
M6X35
6
35
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.010
BS4933/-,NF- / E25-402
Y
8715492553362
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
22.500
18.000
24.000
0.000
16.550
6.000
0.000
12.500
7.450
0.900
6.480
08006.060.040
M6X40
6
40
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.001
BS4933/-,NF- / E25-402
Y
8717077287624
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
17.000
22.000
7.450
0.900
6.480
08206.060.040
M6X40
6
40
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.010
BS4933/-,NF- / E25-402
Y
8715492553379
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
17.000
22.000
7.450
0.900
6.480
08006.060.045
M6X45
6
45
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.001
BS4933/-,NF- / E25-402
Y
8717077287631
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
22.000
27.000
7.450
0.900
6.480
08006.060.050
M6X50
6
50
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.002
BS4933/-,NF- / E25-402
Y
8717077287648
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
27.000
32.000
7.450
0.900
6.480
08206.060.050
M6X50
6
50
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.013
BS4933/-,NF- / E25-402
Y
8715492553386
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
27.000
32.000
7.450
0.900
6.480
08006.060.055
M6X55
6
55
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.002
BS4933/-,NF- / E25-402
Y
8717077287655
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
32.000
37.000
7.450
0.900
6.480
08006.060.060
M6X60
6
60
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.002
BS4933/-,NF- / E25-402
Y
8717077287662
7318159590
23-11-12-90
31161612
EC002346
200
4.773
1.000
18.000
18.000
24.000
0.000
16.550
6.000
37.000
42.000
7.450
0.900
6.480
08006.080.030
M8X30
8
30
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.002
BS4933/-,NF- / E25-402
Y
8717077287679
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
14.000
22.000
28.000
41.000
20.650
8.000
0.000
16.000
9.450
1.200
8.580
08206.080.030
M8X30
8
30
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.015
BS4933/-,NF- / E25-402
Y
8715492553393
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
14.000
22.000
28.000
41.000
20.650
8.000
0.000
16.000
9.450
1.200
8.580
08006.080.035
M8X35
8
35
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.002
BS4933/-,NF- / E25-402
Y
8717077287686
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
19.000
22.000
28.000
41.000
20.650
8.000
0.000
16.000
9.450
1.200
8.580
08206.080.035
M8X35
8
35
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.023
BS4933/-,NF- / E25-402
Y
8715492553409
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
19.000
22.000
28.000
41.000
20.650
8.000
0.000
16.000
9.450
1.200
8.580
08006.080.040
M8X40
8
40
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.002
BS4933/-,NF- / E25-402
Y
8717077287693
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
24.000
22.000
28.000
41.000
20.650
8.000
0.000
16.000
9.450
1.200
8.580
08206.080.040
M8X40
8
40
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.023
BS4933/-,NF- / E25-402
Y
8715492553416
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
24.000
22.000
28.000
41.000
20.650
8.000
0.000
16.000
9.450
1.200
8.580
08006.080.045
M8X45
8
45
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.003
BS4933/-,NF- / E25-402
Y
8717077287709
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
16.750
23.000
9.450
1.200
8.580
08006.080.050
M8X50
8
50
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.003
BS4933/-,NF- / E25-402
Y
8717077287716
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
21.750
28.000
9.450
1.200
8.580
08206.080.050
M8X50
8
50
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.023
BS4933/-,NF- / E25-402
Y
8715492553430
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
21.750
28.000
9.450
1.200
8.580
08006.080.055
M8X55
8
55
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.003
BS4933/-,NF- / E25-402
Y
8717077287723
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
26.750
33.000
9.450
1.200
8.580
08006.080.060
M8X60
8
60
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.003
BS4933/-,NF- / E25-402
Y
8717077287730
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
31.750
38.000
9.450
1.200
8.580
08206.080.060
M8X60
8
60
Fabory
DIN 605/555 (1987)
Metric thread
Right
Plow bolt flat head with ...
Steel
4.6
Zinc plated
Countersunk head
0.027
BS4933/-,NF- / E25-402
Y
8715492553447
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
31.750
38.000
9.450
1.200
8.580
08006.080.065
M8X65
8
65
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.003
BS4933/-,NF- / E25-402
Y
8717077287747
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
36.750
43.000
9.450
1.200
8.580
08006.080.070
M8X70
8
70
Fabory
DIN 605/555 (1987)
Metric thread
Right
Steel
4.6
Plain
Countersunk head
0.004
BS4933/-,NF- / E25-402
Y
8717077287754
7318159590
23-11-12-90
31161612
EC002346
200
6.466
1.250
22.000
22.000
28.000
41.000
20.650
8.000
41.750
48.000
9.450
1.200
8.580
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices