OK
??
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
Nederlands
English
QA Seal Information
Catalog: Fabory
Created: 19.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 388-1 C - Handwheels from plastic with waves
Fabory
12 Engineering parts & machine parts
CAD model selection
(fabory/12_engineering_parts_machine_parts/din_388_1.prj)({NB=Handrad DIN 388-1 C 63 56901.060.063(High)},{CNSORDERNO=56901.060.063},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=43.800},{D1=63.000},{A=11.000},{D2=22.000},{D3=24.000},{D4=54.000},{L1=12.000},{L2=20.000},{S=7.000},{NENNID=6X63MM},{BRAND=Fabory},{STANDARD=DIN 388-1C},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Plastic},{GRADE=Fenolformaldehyde (bakelite)},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=Black},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492870780},{INTRASTATCODE=3926300000},{ECLASS=23-01-03-01},{UNSPSC=31162801},{ETIM=EC011676},{FAB_NENN=C 63},{FAB_GEO=d1=63;d2=22;d3=24;L1=11;L2=20;s=6},{LOD=High})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
1
2
3
4
5
6
7
8
9
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
S
H11
[mm]
56901.050.050
5X50MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.02990
N
8715492870759
3926300000
23-01-03-01
31162801
EC011676
10
10.000
22.000
22.000
42.000
12.000
18.000
6.000
56901.060.050
6X50MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.02850
N
8715492870773
3926300000
23-01-03-01
31162801
EC011676
10
10.000
22.000
22.000
42.000
12.000
18.000
6.000
56901.050.063
5X63MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.02990
N
8715492870766
3926300000
23-01-03-01
31162801
EC011676
10
11.000
22.000
24.000
54.000
12.000
20.000
7.000
56901.060.063
6X63MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.04380
N
8715492870780
3926300000
23-01-03-01
31162801
EC011676
10
11.000
22.000
24.000
54.000
12.000
20.000
7.000
56901.070.063
7X63MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.04380
N
8715492870797
3926300000
23-01-03-01
31162801
EC011676
10
11.000
22.000
24.000
54.000
12.000
20.000
7.000
56901.080.063
8X63MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.04400
N
8715492870827
3926300000
23-01-03-01
31162801
EC011676
10
11.000
22.000
24.000
54.000
12.000
20.000
7.000
56901.070.080
7X80MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.04600
N
8715492870803
3926300000
23-01-03-01
31162801
EC011676
10
12.000
28.000
28.000
68.000
14.000
22.000
8.000
56901.080.080
8X80MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.07200
N
8715492870834
3926300000
23-01-03-01
31162801
EC011676
10
12.000
28.000
28.000
68.000
14.000
22.000
8.000
56901.090.100
9X100MM
Fabory
DIN 388-1C
Plastic
Fenolformaldehyde (bakeli...
Black
0.12636
N
8715492870858
3926300000
23-01-03-01
31162801
EC011676
5
14.000
28.000
30.000
84.000
14.000
25.000
9.000
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices