OK
??
CAD models
Help
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
Nederlands
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD models
Help
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
Nederlands
English
QA Seal Information
Catalog: Fabory
Created: 19.09.2017
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1478 - Turnbuckles made from tubes or bars
Fabory
11 Hook & eye products
CAD model selection
(fabory/11_hook_and_eye_products/din_1478.prj)({NB=Spannschlossmutter DIN 1478 SP-M12 16151.120.001(High)},{CNSORDERNO=16151.120.001},{D=12},{VARIANT=0},{PACKAGING=5},{FABNETWEIGHT=212.670},{P=1.75},{D2=25.0},{D3=18.0},{D4=10},{D5=4},{C=4.0},{L1=125},{M=15.0},{T=17.0},{NSB=90},{VERS=1.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 1478},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=3.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494034609},{INTRASTATCODE=7326909890},{ECLASS=23-13-01-01},{UNSPSC=31162405},{ETIM=EC010592},{FAB_NENN=SP-M12},{LOD=High})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
1
2
3
4
5
6
7
8
9
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Pitch
[mm]
D2
Diameter
[mm]
D3
Outer diameter min.
[mm]
D4
Clearance hole
[mm]
D5
Diameter
[mm]
C
Thickness of section
[mm]
L1
Overal length
[mm]
M
Thread length
[mm]
T
Distance ~
[mm]
NSB
Adjustability
[mm]
16151.060.001
M6
6
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
0.07200
Y
8715494034579
7326909890
23-13-01-01
31162405
EC010592
10
1.00
17.2
9.0
6
4
2.9
110
7.5
9.5
90
16151.080.001
M8
8
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
0.10300
Y
8715494034586
7326909890
23-13-01-01
31162405
EC010592
10
1.25
17.2
12.0
8
4
3.6
110
10.0
12.0
85
16151.100.001
M10
10
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
0.17500
Y
8715494034593
7326909890
23-13-01-01
31162405
EC010592
5
1.50
21.3
15.0
8
4
4.0
125
12.0
14.0
95
16151.120.001
M12
12
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
0.21267
Y
8715494034609
7326909890
23-13-01-01
31162405
EC010592
5
1.75
25.0
18.0
10
4
4.0
125
15.0
17.0
90
16151.160.001
M16
16
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
0.42440
Y
8715494034616
7326909890
23-13-01-01
31162405
EC010592
5
2.00
30.0
22.5
10
4
4.5
170
20.0
22.0
120
16151.200.001
M20
20
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
0.63410
Y
8715494034623
7326909890
23-13-01-01
31162405
EC010592
2
2.50
33.7
27.0
12
4
5.0
200
24.0
26.0
140
16151.240.001
M24
24
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
1.09320
Y
8715494034630
7326909890
23-13-01-01
31162405
EC010592
2
3.00
42.4
32.0
12
4
5.6
255
29.0
31.0
180
16151.300.001
M30
30
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
1.47000
Y
8717077035362
7326909890
23-13-01-01
31162405
EC010592
1
3.50
51.0
38.0
16
4
6.3
255
36.0
38.0
160
16151.360.001
M36
36
Fabory
DIN 1478
Metric thread
Steel
3.6
Zinc plated
2.45000
Y
8717077035379
7326909890
23-13-01-01
31162405
EC010592
1
4.00
63.5
47.5
16
6
8.0
295
43.0
46.0
180
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices