Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Fabory
Description
ISO 14580 - Hexalobular socket cheese head screws, low head
Bill of material
Hexalobular socket cheese head screw ISO 14580 M2.5x10
CNSORDERNO
Article Number
51122.025.010
NENNID
Short description
M2,5X10
D
Nominal thread diameter
2.500 mm
L
Length
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14580
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-50
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexalobular
COLOR
Color
CNSMASSEXACT
Nett weight
0.00052 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494112970
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-10-01-02
UNSPSC
31161501
ETIM
URL
https://www.fabory.com/en-GB/p/51122025010
PACKAGING
Packaging Unit
1000 PCS
D3
Core diameter
1.948 mm
P
Pitch of bolt
0.450 mm
B
Thread length
9.100 mm
X
Thread rudiment
1.100 mm
A1
Max.
0.900 mm
DK
Head diameter max.
4.500 mm
DA
Diameter contact surface max.
3.100 mm
K
Head height max.
1.850 mm
R
Clear stitch radius max.
0.100 mm
W
Residual head height min.
0.700 mm
NR
Hexalobular socket
8
A
Torx outer ref.
2.400 mm
T
Torx-depth max.
0.910 mm
LOD
Level of detail
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura