Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
Fabory
Description
DIN 660 - Half-round-rivet, nominal diameters 1 to 8 mm, form A/B
Bill of material
Half-round-rivet DIN 660 A 2.5x10
CNSORDERNO
Article Number
50370.025.010
NENNID
Short description
2,5X10MM
D
Nominal diameter
2.5 mm
L
Nominal length
10 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 660/124
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Copper
GRADE
Grade
EN 10263-5
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00062 kg
COMPARABLESTAN
Comparable standards
ISO1051,BS4620
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492245441
INTRASTATCODE
Intrastat
74152900
ECLASS
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/50370025010
PACKAGING
Packaging Unit
1000 PCS
EB
Installation
KL
Clamp length
mm
Enter value for KL
Clamp length
mm
cm
inch
ft
DK
Head diameter
4.400 mm
DS
Shank diameter min.
2.370 mm
K
Head height js14
1.500 mm
R
Transition radius under head max.
0.200 mm
D7
Diameter
2.600 mm
D8
Head diameter
4.400 mm
K1
Head height js14
1.500 mm
R1
Radius ~
2.400 mm
K2
Head height ~
1.000 mm
T1
Distance
1.000 mm
LOD
Level of detail
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin