Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Fabory
Description
DIN 95 - Recessed raised countersunk head wood screws, with slot
Bill of material
Wood screw DIN 95 1.6x12
CNSORDERNO
Article Number
49250.016.012
NENNID
Short description
1,6X12MM
D
Nominal thread diameter
1.60 mm
L
Nominal length
12.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 95
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00027 kg
COMPARABLESTAN
Comparable standards
NEN2252,NFE25-605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077087699
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/49250016012
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
1.100 mm
P
Threaded pitch
0.700 mm
B
Distance
7.200 mm
DK
Head diameter
3.000 mm
DS
Diameter of the unthreaded shank max.
1.600 mm
K
Head height max.
0.960 mm
RF
Radius of the raised portion of a head ~
3.000 mm
N
Width of slot
0.400 mm
T
Depth of the driving feature max.
0.800 mm
F
Radius height ~
0.400 mm
LOD
Level of detail
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处