Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Fabory
Description
DIN 1476 - Round head grooved pins
Bill of material
Grooved pin DIN 1476 1.6x4
CNSORDERNO
Article Number
45390.016.004
NENNID
Short description
1,6X4MM
L
js15
4 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1476
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Round head grooved pin
BASICMATERIAL
Basic material
Aluminium
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00004 kg
COMPARABLESTAN
Comparable standards
ISO8746,NEN2460
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077229839
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/45390016004
PACKAGING
Packaging Unit
500 PCS
D3
2.8 mm
K
1.0 mm
R
~
1.6 mm
F
~
0.5 mm
D2
Diameter kerf
1.70 mm
LOD
Level of detail
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处