Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Fabory
Description
ISO 8746 A - Grooved pins with round head, form A
Bill of material
Grooved pin ISO 8746 A 2x4
CNSORDERNO
Article Number
39780.020.004
NENNID
Short description
2X4MM
D
Nominal diameter
2.0 mm
L
Nominal length
4 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8746
THREAD
Thread
THREADDIRECTION
Thread direction
STYLE
Style
TYPE
Type
Grooved pin
BASICMATERIAL
Basic material
Aluminium
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00006 kg
COMPARABLESTAN
Comparable standards
DIN1476,NEN2460
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077327276
INTRASTATCODE
Intrastat
76161000
ECLASS
eClass
23-10-01-01
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/39780020004
PACKAGING
Packaging Unit
500 PCS
DK
Head diameter
3.700 mm
K
Head height
1.300 mm
RK
Head radius
1.900 mm
F
Chamfer
0.600 mm
D2
Diameter kerf
2.150 mm
LOD
Level of detail
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady