Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Fabory
Description
DIN 1472 - Feather grooved pins
Bill of material
Grooved pin DIN 1472 1.5x8
CNSORDERNO
Article Number
39720.015.008
NENNID
Short description
1,5X8MM
L
Nominal length js15
8 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1472
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Half length
TYPE
Type
Taper grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00011 kg
COMPARABLESTAN
Comparable standards
ISO8745,NEN2603
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492824905
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39720015008
PACKAGING
Packaging Unit
200 PCS
C
Dome height ~
0.20 mm
D2
Diameter kerf
1.63 mm
LOD
Level of detail
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura