Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 7093-1 - Plain washers, large series, product grade A
Bill of material
Washer ISO 7093-1 36
CNSORDERNO
Article Number
38216.360.001
NENNID
Short description
M36
D
Nominal diameter
36.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7093
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
3 x d
TYPE
Type
Fender
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.50520 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077256033
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
23-09-01-01�
UNSPSC
31161800
ETIM
URL
https://www.fabory.com/en-GB/p/38216360001
PACKAGING
Packaging Unit
25 PCS
DA
Inner diameter min.
39.000 mm
DW
Outer diameter max.
110 mm
H
Nominal thickness
8.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices