Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Fabory
Description
DIN 6797 A - Tooth lock washers, form A
Bill of material
Tooth lock washer DIN 6797 A 6.4
CNSORDERNO
Article Number
37300.060.001
NENNID
Short description
M6
D
Nominal thread diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6797 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
External teeth
TYPE
Type
Toothed lock washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
350-425 HV10
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00023 kg
COMPARABLESTAN
Comparable standards
NEN2450
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492767752
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37300060001
PACKAGING
Packaging Unit
250 PCS
DA
Inner diameter of bearing area min.
6.400 mm
DW
Diameter of the bearing face max.
11.000 mm
H
Height
0.700 mm
N
Number of teeth min.
8.000 mm
LOD
Level of detail
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處