Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
Fabory
Description
DIN 7983 C-H - Cross recessed raised countersunk head H tapping screws, Form C
Bill of material
Tapping screw DIN 7983 ST4.2x16-C-H
CNSORDERNO
Article Number
26450.042.016
NENNID
Short description
ST4.2x16-C-H
D
Nominal thread diameter
4.20 mm
L
Nominal length
16.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7983 C-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated black passivated
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.00153 kg
COMPARABLESTAN
Comparable standards
ISO7051 C-H
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492655974
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26450042016
PACKAGING
Packaging Unit
0 PCS
D3
Thread core diameter
3.100 mm
P
Threaded pitch
1.400 mm
A
Distance from the last full form thread to the bearing face max.
1.400 mm
DK
Head diameter max.
8.100 mm
F
Height of lens
1.400 mm
K
Head height ~
2.500 mm
R
Transition radius under head max.
1.600 mm
RF
Radius of curvature of the lens head ~
6.600 mm
MH
Wing diameter of cross recesses ~
4.900 mm
TH
Depth of the driving feature max.
2.740 mm
Y
Length of the cone max.
3.700 mm
LOD
Level of detail
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais