Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Fabory
Description
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Bill of material
Tapping screw DIN 7982 ST2.9x16-C-Z
CNSORDERNO
Article Number
26432.029.016
NENNID
Short description
ST2,9X16MM
D
Nominal thread diameter
2.90 mm
L
Nominal length
16.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7982 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated black passivated
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00063 kg
COMPARABLESTAN
Comparable standards
ISO7050 C-Z,NFE25-656 C
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8712423008144
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26432029016
PACKAGING
Packaging Unit
1000 PCS
D3
Thread core diameter
2.180 mm
P
Threaded pitch
1.100 mm
A
Distance from the last full form thread to the bearing face max.
1.100 mm
DK
Head diameter max.
5.500 mm
K
Head height ~
1.700 mm
R
Transition radius under head max.
1.100 mm
MZ
Wing diameter of cross recesses ~
2.800 mm
TZ
Depth of the driving feature ~
1.730 mm
Y
Length of the cone max.
2.600 mm
LOD
Level of detail
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處