Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
Fabory
Description
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Bill of material
Cylinder head screw DIN 84 M2.5x6
CNSORDERNO
Article Number
24402.025.006
NENNID
Short description
M2,5X6
D
Nominal thread diameter
2.50 mm
L
Nominal length
6.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 84
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURES
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00036 kg
COMPARABLESTAN
Comparable standards
ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492627025
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24402025006
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
1.948 mm
P
Thread pitch
0.450 mm
A
Distance from the last full form thread to the bearing face
0.900 mm
B
Thread length
5.100 mm
DK
Head diameter
4.500 mm
DA
Max.
3.100 mm
K
Head height
1.600 mm
N
Width of slot
0.600 mm
R
Transition radius under head
0.100 mm
T
Depth of the driving feature min.
0.700 mm
W
Min.
0.650 mm
X
Max.
1.100 mm
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
カタログメーカーの場所
近くの事業所を探すには国を選択してください