Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Fabory
Description
DIN 938 - Studs - Metal end=1d
Bill of material
Stud DIN 938 M6x18
CNSORDERNO
Article Number
21530.060.018
NENNID
Short description
M6X18
D
Nominal thread - screw-in
6.000 mm
L
Length js15
18.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 938
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1xd
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00420 kg
COMPARABLESTAN
Comparable standards
NEN2331,NFE25-135
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715493203976
INTRASTATCODE
Intrastat
7318154890
ECLASS
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/21530060018
PACKAGING
Packaging Unit
200 PCS
D3
Core diameter of screw-in
4.773 mm
P
Pitch of bolt - screw-in
1.000 mm
DE
Nominal thread - nut
6.000 mm
DE3
Core diameter of nut
4.773 mm
P3
Pitch of bolt - nut
1.000 mm
L1
Nominal length
24.000 mm
B1
Thread length
6.000 mm
B2
Thread length
12.500 mm
BX1
B2 for L <= 125
18.000 mm
BX2
B2 for 125<L<=200
24.000 mm
BX3
B2 for L > 200
0.000 mm
X1
Length of the thread run-out
2.500 mm
X2
Length of the thread run-out
1.250 mm
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady