Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
Fabory
Description
DIN 467 - Knurled thumb nuts, low form
Bill of material
Knurled nut DIN 467 M6
CNSORDERNO
Article Number
16690.060.001
NENNID
Short description
M6
D
Nominal thread diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 467
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Round knurled
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|5|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01760 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492592842
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-08
UNSPSC
31161729
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/16690060001
PACKAGING
Packaging Unit
25 PCS
P
Threaded pitch
1.000 mm
DK
Head diameter
24.000 mm
DW
Diameter of the bearing face max.
12.000 mm
C
Phase depth for head
0.500 mm
M
Overall height max.
6.000 mm
M1
Max.
5.000 mm
R
Head radius
1.000 mm
LOD
Level of detail
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin