Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Fabory
Description
DIN 916 - Hexagon socket set screws with cup point
Bill of material
Slotted set screw DIN 916 M2x2
CNSORDERNO
Article Number
07840.020.002
NENNID
Short description
M2X2
D
Nominal thread diameter
2.000 mm
L
Nominal length
2.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 916
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
45H
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00003 kg
COMPARABLESTAN
Comparable standards
ISO4029,ASMEB18.3.6M,BS4168-5,NEN2343,NFE27-183
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492162205
INTRASTATCODE
Intrastat
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/07840020002
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
1.509 mm
P
Threaded pitch
0.400 mm
S
Width across flats
0.900 mm
DZ
Diameter of the cup point max.
1.000 mm
T
Depth of the driving feature min.
0.800 mm
VV
1.000
LOD
Level of detail
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Filiales del fabricante
Seleccione un país para ver las oficinas locales