Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Fabory
Description
DIN 915 - Hexagon socket set screws with dog point
Bill of material
Slotted set screw DIN 915 M4x10
CNSORDERNO
Article Number
07820.040.010
NENNID
Short description
M4X10
D
Nominal thread diameter
4.000 mm
L
Nominal length
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 915
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
45H
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00059 kg
COMPARABLESTAN
Comparable standards
ISO4028,ASMEB18.3.6M,BS4168-4,NEN2344,NFE27-182
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492160928
INTRASTATCODE
Intrastat
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/07820040010
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
DP
Diameter of the flat max.
2.500 mm
S
Width across flats
2.000 mm
T
Depth of the driving feature min.
2.500 mm
Z
Length of the pin max.
2.250 mm
LOD
Level of detail
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處