Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Fabory
Description
DIN 913 - Hexagon socket set screws with flat point
Bill of material
Slotted set screw DIN 913 M1.6x4
CNSORDERNO
Article Number
07810.016.004
NENNID
Short description
M1,6X4
D
Nominal thread diameter
1.600 mm
L
Nominal length
4.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 913
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
45H
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00003 kg
COMPARABLESTAN
Comparable standards
ISO4026,ASMEB18.3.6M,BS4168-2,NEN2341,NFE27-180
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077062009
INTRASTATCODE
Intrastat
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/07810016004
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
1.171 mm
P
Threaded pitch
0.350 mm
DP
Diameter of the cone-shaped head max.
0.800 mm
S
Width across flats
0.700 mm
T
Depth of the driving feature min.
1.500 mm
LOD
Level of detail
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處