카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
Fabory
Description
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thread
Bill of material
Sechskantschraube DIN 961 M10x1.25x16.25
CNSORDERNO
Article Number
01070.100.020
NENNID
Short description
M10X1,25X20/S=17
D
Nominal thread diameter
10 mm
L
Nominal length
16.25 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 961
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Hex head bolt fully threaded
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.02200 kg
COMPARABLESTAN
Comparable standards
ISO8676,NEN1568,NFE25-151
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492021496
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/01070100020
PACKAGING
Packaging Unit
200 PCS
D3
Nominal core diameter
8.466 mm
P
Pitch of bolt
1.250 mm
B
Thread length
12.500 mm
A
Distance from the last full form thread to the bearing face max.
3.750 mm
C
Height of the washer-faced portion (e.g. thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of Auflageflaeche max.
11.200 mm
DW
Diameter of the bearing face min.
14.630 mm
K
Head height
6.400 mm
E
Width across corners min.
17.770 mm
R
Transition radius under head min.
0.400 mm
S
Across-flats-dimension max.
17.000 mm
LOD
Level of detail
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.