Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7965 - Screwed inserts
Bill of material
Screwed insert DIN 7965 M12x25
CNSORDERNO
Article Number
14410.120.025
NENNID
Short description
M12X25
D
Nominal thread diameter
12.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7965
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.02600 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077067943
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-11-08-90
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/14410120025
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
1.750 mm
M
Overall height
25.000 mm
D2
Diameter
22.000 mm
D3
Diameter
18.000 mm
D4
Diameter
15.000 mm
D5
Diameter
20.000 mm
H
Distance
5.000 mm
L2
Depth
16.000 mm
N
Width of slot
3.000 mm
T
Distance
5.000 mm
Z
Distance
1.600 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices